??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP
Description
K0458 - Vent screws with splash guard
Bill of material
K0458.30014
Order No.
diameter
30 mm
thread
Length
21 mm
Length
10 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models