??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K0456 - Caps for filler necks
Bill of material
K0456.67200
Order No.
diameter
67.5 mm
thread
Length
30 mm
Length
15 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models