??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
KIPP USA
Description
K0451 - Press-in plugs
Bill of material
K0451.23020
Order No.
Form
version
diameter
30 mm
drill-Ø
mm
diameter
mm
Length
14 mm
Length
mm
width min.
mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models