??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0441 - Hinges die-cast zinc, with elongated holes
Bill of material
K0441.402020 (0)
Order No.
K0441.402020
u
guide tabs for slot
0
u
mm
rotation angle
°
distance
80 mm
width
40 mm
F1 max. kN
1.2 kN
F2 max. kN
0.5 kN
Technical Information
Information
Info
Description
Information
Infotext
EAN-Nummer Kipp
4059245190225
u
ROHS
Yes
Zolltarifnummer USA
83021090
Previews
3D
Dimension
2D
Download CAD models