??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0439 - Hinges plastic, detent
Bill of material
K0439.5618180800
Order No.
K0439.56181808
u
Angle
°
version
distance
54
u
mm
distance
17.75
u
mm
distance
17.75
u
mm
width
27.00
u
mm
width
27.00
u
mm
width
56 mm
Guide tabs for slot
8
u
mm
F1 max. kN
0.4
u
kN
F2 max. kN
0.350
u
kN
Max. torque Nm
2 Nm
Description
Information
Infotext
EAN-Nummer Kipp
4059245190126
u
ROHS
Yes
Zolltarifnummer USA
39263050
Previews
3D
Dimension
2D
Download CAD models