??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0437 - Hinges plastic with elongated holes
Bill of material
K0437.402020 (0)
Order No.
K0437.402020
rotation angle
*
distance
65 mm
width
40 mm
Approx. weight
0.023 kg
F1 max. kN
0.500 kN
F2 max. kN
0.300 kN
Description
Information
Infotext
Technical Information
Info
EAN-Nummer Kipp
4059245190072
ROHS
Yes
Zolltarifnummer USA
39263050
Previews
3D
Dimension
2D
Download CAD models