Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0428.10502
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27830.prj},{NB=K0428.10502},{D=50},{H=14.5},{BELASTUNG=26},{GEW=0.0783},{EAN=4059245187225},{PSTOL=0.001},{TYP=1},{XA=11.500},{XB=7.500},{XC=5.500},{XD=7.500},{XE=24.800},{XF=23.500},{XG=16.000},{XH=25.000},{XI=4.800},{XJ=6.500},{XK=27.000},{XL=12.500},{XM=42.300},{XN=1.500},{XO=6.500},{XP=0.000},{TYP1=1.000},{BESTKIPP=K0428.10502},{MATERIAL=Edelstahl},{FORM=A},{AUSF=ohne Anti-Slip-Platte},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
KIPP
Description
K0428 - Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
Bill of material
K0428.10502
Order No.
K0428.10502
K0428.10502
Main
Stainless steel
Stainless steel
Form
A
A
version
without anti-slip plate
without anti-slip plate
diameter
50
50
mm
height
14.5
14.5
mm
load capacity max.
26
26
kN
Approx. weight
0.0783
0.0783
kg
Technical Information
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73182900
73182900
EAN-Nr. Kipp
4059245187225
4059245187225
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성