??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP
Description
K0422 - Swivel feet ball joints with internal thread
Bill of material
K0422.081
Order No.
Material
diameter
mm
Length
7.5 mm
Screw-depth
10 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73181600
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models