??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
KIPP USA
Description
K0420 - Leveling Pads with vibration absorption
Bill of material
K0420.320_0_8
Order No.
K0420.320
u
Material
Stainless steel
u
Angle
°
thread
M 20
u
mm
diameter
60
u
mm
diameter
50.0
u
mm
height
50
u
mm
height
42
u
mm
height
8
u
mm
height under pressure N/mm2
depth
18
u
mm
width across flats
30
u
mm
Load capacity (under pressure of 0,4 N/mm²)
0.705
u
kN
Description
Information
Infotext
Technical Information vibration absorption
Info
weight ca. kg
0,3599
u
kg
EAN-Nummer Kipp
4059245185078
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models