??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0418 - Swivel feet plates stainless steel
Bill of material
K0418.1060
Order No.
K0418.1060
u
diameter
58.5
u
mm
height
29 mm
load capacity max.
7 kN
weight
0.067
u
kg
Description
Information
Infotext
Technical data
Information
Info
mm
EAN-Nummer Kipp
4059245184897
u
ROHS
Yes
Zolltarifnummer USA
73182900
Previews
3D
Dimension
2D
Download CAD models