??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0411 - Position indicators freely programmable
Bill of material
K0411.12
Order No.
Colour
Order No. programmed
see sample order
width
38.5 mm
diameter
30 mm
height
71 mm
Length
48 mm
assembly position
Pitch
freely programmable
Indicator after one rotation
freely programmable
decimal point position
freely programmable
count direction
freely programmable
Zero-point position
freely programmable
Approx. weight
kg
Technical Information
Information
Info
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models