??
Catalog navigation
CAD model selection
Selectable products: 192
HELP_VARIABLE
Company
KIPP
Description
K0409 - Position indicators
Bill of material
K0409.02501422
Order No.
Colour
version
width
31
diameter
14
height
47
Length
33
Pitch
mm
indicator after first rotation
decimal point in position
mm
revolution per minute max.
U/min
Approx. weight
kg
Sample order
Sample order
Description
Information
Infotext
RoHS
Yes
Customs tariff number
90319091
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models