??
Catalog navigation
Выбор CAD модели
Доступные продукты: 144
HELP_VARIABLE
Company
KIPP
Description
K0408 - Position indicators
Bill of material
K0408.04001421
Order No.
Colour
version
width
26
diameter
10
height
33
Length
22
Pitch
mm
Indicator after one rotation
decimal point in position
1 mm
revolution per minute max.
min-1
Approx. weight
kg
Sample order
Sample order
Description
Информация
Infotext
RoHS
Yes
Customs tariff number
90319091
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей