??
Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
KIPP USA
Description
K0395 - Leveling Pads
Bill of material
K0395.420_0
Order No.
K0395.420
u
Form
G
u
version
pressure foot and ball element in steel with anti-slip plate
u
rotation angle
°
Internal thread
M 20
u
diameter
60
u
mm
height
45
u
mm
height
8.0
u
mm
depth
18.0
u
mm
width across flats
30
u
mm
Load rating
24
u
max. kN
Approx. weight
0.356
u
kg
Description
Information
Infotext
EAN
4059245144303
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models