카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0384.11225
KIPP USA
Toggle Clamps
Accessories
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/accessories/07111.prj},{NB=K0384.11225_4},{L=27.0},{KUGEL=8.5},{SW=6.0},{GEW=0.0146},{EAN=4059245137411},{TAB=2.000},{TAB1=0.000},{TAB2=1},{TAB3=2},{NDM=12},{DW0=0},{DW1=0},{XA=9.60},{XB=24.20},{XC=8.00},{XD=1.00},{XE=4.400},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{BESTKIPPUSA=K0384.11225},{FORM=A},{AUSF=mit voller Kugel aus Edelstahl},{MATERIAL=Edelstahl},{D=M 12},{BELASTUNG=30},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{ZTNUSA=},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 111
HELP_VARIABLE
Company
KIPP USA
Description
K0384 - Ball-end thrust screws without head stainless steel with full ball
Bill of material
K0384.11225
Order No.
K0384.11225
K0384.11225
Form
A
A
version
with full ball in ceramic
with full ball in ceramic
Main
Stainless steel
thread
M 12
M 12
mm
Length
27.0
27.0
mm
ball-Ø
8.5
8.5
mm
width across flats
6.0
6.0
mm
load capacity max. (static load only)
30
30
Approx. weight
0.0146
0.0146
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245137411
4059245137411
Zolltarifnummer USA
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성