目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0384.20810
KIPP USA
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/accessories/07111_1.prj},{NB=K0384.20810_0_2},{BESTKIPPUSA=K0384.20810},{FORM=B},{AUSF=mit abgeflachter Kugel},{MATERIAL=Edelstahl},{W=0},{D=M 8},{D1=4.1},{L=10.3},{KUGEL=5.5},{SW=4.0},{BELASTUNG=-},{GEW=0.0024},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245137688},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{NDM=8},{DW0=-9},{DW1=9},{TYP=MIN},{XA=6.20},{XB=9.60},{XC=3.00},{XD=1.00},{XE=2.700},{XF=1.000},{XG=4.500},{XH=0.000},{XI=0.000},{XJ=4.100},{XK=4.000},{L1=0.000},{EOL=},{STDLZ=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 67
HELP_VARIABLE
Company
KIPP USA
Description
K0384 - Ball-end thrust screws without head stainless steel with flattened ball
Bill of material
K0384.20810
Order No.
K0384.20810
K0384.20810
Form
B
version
with flattened ball
Main
Stainless steel
values range
thread
M 8
M 8
mm
diameter
4.1
4.1
mm
Length
10.3
10.3
mm
Ball-Ø
5.5
5.5
mm
Width across flats
4.0
4.0
mm
Approx. weight
0.0024
0.0024
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245137688
4059245137688
End of life
Standardlieferzeit
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型