카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0383.11625
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/07110.prj},{NB=K0383.11625},{L=28.3},{KUGEL=12.0},{SW=8.0},{GEW=0.0266},{EAN=4059245135714},{TAB=1.000},{TAB1=0.000},{TAB2=1},{TAB3=1},{NDM=16},{DW0=0},{DW1=0},{XA=13.10},{XB=23.70},{XC=10.00},{XD=1.00},{XE=5.600},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{BESTKIPPUSA=K0383.11625},{FORM=A},{AUSF=Kugel aus Stahl},{D=M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 126
HELP_VARIABLE
Company
KIPP USA
Description
K0383 - Ball-end Trust Screws without head, with full ball
Bill of material
K0383.11625
Order No.
K0383.11625
K0383.11625
Form
A
A
version
ball in steel
ball in steel
thread
M 16
M 16
mm
Length
28.3
28.3
mm
ball-Ø
12.0
12.0
mm
width across flats
8.0
8.0
mm
load capacity max. (static load only)
60
60
Approx. weight
0.0266
0.0266
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245135714
4059245135714
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성