??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KIPP USA
Description
K0375 - Shaft clamping units
Bill of material
K0375.06
Order No.
K0375.06
u
Clamp travel
mm
Enter value for LSPANN
Clamp travel
mm
cm
inch
ft
workpiece diameter
15-20
u
mm
diameter
12
u
diameter
12
u
mm
thread diameter
M 6
u
mm
Length
39
u
mm
Length
12
u
mm
thread diameter
M 8
u
mm
thread
M 4
u
height of bolt head
6
u
mm
K
10
u
mm
width across flats
5
u
mm
tightening torque
100
u
Nm
Tightening torque max. Nm
10
u
weight
0 g
Description
Information
Infotext
EAN-Nummer Kipp
4059245028467
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models