카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0364.3116060
KIPP USA
Ball Lock Pins
Ball Lock Pins, stainless steel
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_stanless_steel/03194.prj},{NB=K0364.3116060_(0_60)},{D=33},{D2=19.00},{D3=20},{L1=13.3},{L2=34.6},{FESTIGKEIT=153},{GEW=0.2042},{EAN=4059245023356},{TAB=1},{TAB1=1.000},{XA=27},{XB=9.8},{XC=5.0},{XD=1.5},{XE=6.54},{XF=30},{XI=6.5},{XJ=10},{XL=31},{XM=23.6},{XN=2.3},{XO=0.3},{XP=53.0},{XQ=0.5},{XR=2.5},{XS=10},{XT=5.0},{XU=0},{XV=6.0},{XW=3},{XX=12.5},{XY=0.5},{XB1=16.0000},{XC1=60.000},{BESTKIPPUSA=K0364.3116060},{MATERIAL=Edelstahl},{D1=16},{L=60},{L5=73.3},{AUFNAHME=16},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM},{LX=30,35,40,45,50,60,70,80},{XPOS='0','verriegeln','1','entriegeln'},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 88
HELP_VARIABLE
Company
KIPP USA
Description
K0364 - Ball lock pins stainless steel
Bill of material
K0364.3116060
Order No.
K0364.3116060
K0364.3116060
Material
Stainless steel
Position
to lock
unlock
to lock
unlock
diameter
33
33
mm
diameter D1
16
16
mm
diameter
19.00
19.00
mm
diameter
20
20
mm
Length
60
60
mm
Length
13.3
13.3
mm
Length
34.6
34.6
mm
Length
73.3
73.3
Receiving hole H11
16
16
Shear force double-edged
153
153
kN
Approx. weight
0.2042
0.2042
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245023356
4059245023356
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성