카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0316.220
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03035.prj},{NB=K0316.220_(0)},{D1=12.0},{L=43},{H=4.5},{S=10.0},{SX=10.000},{F1=115.0},{F2=240},{GEW=0.0653},{EAN=4059245008186},{TYP=0},{TYP1=1},{TYP2=2},{NDM=20.000},{NDM1=0.0000},{TYP3=1},{XA=10},{XB=13.00},{XC=1.00},{XD=25.50},{XE=2.00},{BESTKIPPUSA=K0316.220},{MATERIAL=Edelstahl},{AUS=verstärkte Federkraft},{D=M 20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,,BLOHM},{XPOS=[0:$H.]},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 39
HELP_VARIABLE
Company
KIPP USA
Description
K0316 - Spring Plungers ball style, hexagon socket, stainless steel
Bill of material
K0316.220
Order No.
K0316.220
K0316.220
Main
Stainless steel
version
strong spring force
strong spring force
Position of ball
mm
값 입력 POS
Position of ball
mm
cm
inch
ft
확인
thread
M 20
M 20
diameter
12.0
12.0
mm
Length
43
43
mm
spring travel
4.5
4.5
mm
Width across flats
10.0
10.0
mm / inch
Spring force initial pressure F1 approx. N
115.0
115.0
N
Spring force final pressure F2 approx. N
240
240
N
Approx. weight
0.0653
0.0653
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245008186
4059245008186
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성