??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KIPP USA
Description
K0304 - Swivel pads
Bill of material
K0304.20
Order No.
K0304.20
u
diameter
32
u
mm
thread
M 20
u
height
36.0
u
mm
height
18.0
u
mm
height
8.5
u
mm
width across flats
30
u
mm
Force max.
21
u
kN
Approx. weight
0.139
u
kg
Description
Information
Infotext
EAN-Number KIPP
4059245006250
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models