카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0298.440
KIPP USA
Locating Components
Locating Pins and Rest Pads
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/locating_pins_end_rest_pads/02040.prj},{NB=K0298.440},{D1=22},{H=40},{L1=40},{L2=0},{E=25.2},{T=25},{SW=22},{GEW=0.1078},{EAN=4059245004829},{NDM=12.000},{TYP=1.000},{ST=0.00},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=1.000},{XF=2.000},{XG=21.000},{XH=30.500},{XI=0.000},{XJ=0.000},{XK=0.000},{BESTKIPPUSA=K0298.440},{FORM=D},{AUSF=Planfläche, mit Innengewinde},{B=-},{G=M 12},{D=M 12},{ANZM=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 42
HELP_VARIABLE
Company
KIPP USA
Description
K0298 - Positioning feet
Bill of material
K0298.440
Order No.
K0298.440
K0298.440
Form
D
D
version
smooth face, with internal thread
smooth face, with internal thread
width
-
-
thread
M 12
M 12
diameter
22
22
mm
height
40
40
mm
Side-to-side dimension
25.2
25.2
mm
depth
25
25
mm
Width across flats
22
22
mm
Tightening torque max.
-
-
Approx. weight
0.1078
0.1078
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245004829
4059245004829
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성