카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0287.1201
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD모델 선택
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02005.prj},{NB=K0287.1201_0_16.3},{D3=20.0},{L=77.3},{L1=50},{E=33.0},{SW=30},{KUGEL=25.0},{GEW=0.2722},{EAN=4059245207121},{TYP=1.000},{NDR=20.000},{ST=2.50},{LH=16.300},{XA=10.000},{XB=3.800},{XC=26.400},{XD=2.000},{XE=19.800},{XF=45.000},{XG=43.700},{XH=16.400},{XI=1.200},{XJ=0.000},{BESTKIPPUSA=K0287.1201},{MATERIAL=Edelstahl},{FORM=C},{AUSF=Kugel abgeflacht, plan},{D1=M 20},{BELASTUNG=90},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS1=50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0},{POS=16.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
KIPP USA
Description
K0287 - Self-aligning pads adjustable
Bill of material
K0287.1201
Order No.
K0287.1201
K0287.1201
rotation angle
°
Position of counter nut
mm
값 입력 POS
Position of counter nut
mm
cm
inch
ft
확인
Main
Stainless steel
Stainless steel
Form
C
C
version
flattened ball, flat face
flattened ball, flat face
thread
M 20
M 20
diameter
20.0
20.0
mm
Length
77.3
77.3
mm
Length
50
50
mm
width
33.0
33.0
mm
width across flats
30
30
mm
ball-Ø
25.0
25.0
mm
Load rating max. kN (static load only)
90
90
kN
Approx. weight
0.2722
0.2722
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245207121
4059245207121
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성