카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269.41288X35
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06610_1.prj},{NB=K0269.41288X35},{L=35},{H1=10.0},{D=19.0},{D1=25.5},{D2=27.5},{H=43.0},{H2=26.0},{H3=61.0},{H4=66.0},{A=95.0},{A1=109.0},{B=13.0},{GEW=0.1242},{EAN=4059245511792},{NDM=12},{NDM1=0.0000},{TAB=1.0},{TAB1=1.0},{TYP2=1.0},{KDM=9.853},{TYP=1.0},{TXT=4.050},{TXA=7.950},{LXX=35.000},{XA=11.3},{XB=42.8},{XC=8.1},{XD=23.4},{XE=4.0},{XF=16.0},{XG=17.9},{XH=3.5},{XI=3.30},{XJ=1.50},{XK=64.3},{XL=15.1},{XM=50.0},{XN=48.3},{XO=2.7},{XP=86.8},{XQ=81.0},{XR=198.0},{XS=60.5},{XT=53.0},{XU=20.0},{XV=13.3},{XW=76.6},{XX=20.0},{XY=78.4},{XZ=33.0},{XA1=1.4},{XB1=33.6},{XC1=35.0},{XD1=1.0},{XE1=85.5},{XF1=48.8},{XG1=15.0},{XH1=13.6},{XI1=9.5},{XJ1=11.7},{XK1=3.1},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1536
HELP_VARIABLE
Company
KIPP USA
Description
K0269 - Adjustable Handles Modern Design Style, plastic, bolts and internal components in steel, external thread
Bill of material
K0269.41288X35
Order No.
K0269.41288X35
K0269.41288X35
version
Steel
Colour
light grey RAL 7035
light grey RAL 7035
size
4
4
External thread
M 12
M 12
Length
35
35
mm
height
10.0
10.0
mm
diameter
19.0
19.0
mm
diameter
25.5
25.5
mm
diameter
27.5
27.5
mm
height
43.0
43.0
mm
height
26.0
26.0
mm
height
61.0
61.0
mm
height
66.0
66.0
mm
Length
95.0
95.0
mm
Length
109.0
109.0
mm
width
13.0
13.0
mm
No. of teeth
24
24
Approx. weight
0.1242
0.1242
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245511792
4059245511792
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성