카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0256.1080126
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowo_grip/06262.prj},{NB=K0256.1080126},{D=25},{D1=80},{D3=19},{A1=2.5},{H=17.6},{L1=13.0},{L3=36.7},{B3=0},{T=0.0},{GEW=0.0740},{EAN=4059245061556},{DX=12.000},{NDM=4.000},{D6=13.000},{TYP=1.000},{TYP1=1},{TYP2=2.000},{TAB=1},{TAB1=1},{XA=6.000},{XB=6.000},{XC=7.500},{NDM1=6.000},{BESTKIPPUSA=K0256.1080126},{MATERIAL=Thermoplast},{MATK=Stahl brüniert},{GR=1},{AUSF=Nabe ohne Nut},{AUSF1=mit Querbohrung},{D2=12},{D7=M6},{H2=7,5},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 46
HELP_VARIABLE
Company
KIPP USA
Description
K0256 - Handwheels
Bill of material
K0256.1080126
Order No.
K0256.1080126
K0256.1080126
Material
Thermoplast
Material Komponente
Stahl brüniert
size
1
1
version
without keyway
without keyway
version 1
with transverse bore
with transverse bore
diameter
25
25
mm
diameter
80
80
mm
diameter
12
12
mm / inch
diameter
19
19
mm
thread
M6
M6
mm
Length
2.5
2.5
mm
height
17.6
17.6
mm
distance
7,5
7,5
mm
height
13.0
13.0
mm
Length
36.7
36.7
mm
hub slot width P9
0
0
mm
hub slot depth
0.0
0.0
mm
Approx. weight
0.0740
0.0740
kg
Drawings
Drawing views
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245061556
4059245061556
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성