카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0255.501016X20
KIPP USA
Knobs
Ball and Six-Lobe Knobs
Powered by
CAD모델 선택
{kipp_usa/knoepfe/ball_and_six-lobe_knobs/06253.prj},{NB=K0255.501016X20},{D1=50},{D2=22.2},{D3=28.2},{H=34.8},{H1=17.8},{H2=11.5},{GEW=0.0370},{EAN=4059245058686},{NDM=10.0},{NDM1=0.0000},{TYP1=1.0},{ZZ=2.000},{TYP=1.0},{XA=11.1},{XB=14.0},{XC=9.0},{XD=18.0},{XE=16.9},{XF=15.3},{XG=3.8},{XH=0.8},{XI=14.9},{XJ=23.6},{XK=8.50},{XL=18.25},{XM=3.8},{XN=25.5},{XO=20.6},{XP=8.5},{XQ=2.0},{XR=20.0},{XS=17.000},{XT=21.300},{XU=23.500},{XV=6.600},{XW=21.000},{BESTKIPPUSA=K0255.501016X20},{FARBE=verkehrsrot RAL 3020},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{FORM=L},{D=M 10},{T=-},{L=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 320
HELP_VARIABLE
Company
KIPP USA
Description
K0255 - Five Lob Grips
Bill of material
K0255.501016X20
Order No.
K0255.501016X20
K0255.501016X20
Colour
traffic red RAL 3020
traffic red RAL 3020
version
with external thread
with external thread
Component
bolt in stainless steel
bolt in stainless steel
Form
L
L
mm
thread
M 10
M 10
diameter
50
50
mm
diameter
22.2
22.2
mm
diameter
28.2
28.2
mm
height
34.8
34.8
mm
height
17.8
17.8
mm
height
11.5
11.5
mm
depth
-
-
Length
20
20
Approx. weight
0.0370
0.0370
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245058686
4059245058686
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성