카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0252.3101
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/k0252.prj},{NB=K0252.3101},{T=14.5},{D=17.0},{D1=20.4},{D2=23.9},{H=40.7},{H1=10.0},{H2=23.1},{H3=58.1},{H4=53.3},{A=81.1},{A1=93.0},{B=22.0},{ZZ=12},{GEW=0.0371},{EAN=4059245197224},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=56.2},{XB=42.7},{XC=78.0},{XD=18.0},{XE=43.8},{XF=2.0},{XG=42.7},{XH=17.4},{XI=11.5},{XJ=39.9},{XK=25.0},{XL=1.3},{XM=82.3},{XN=20.4},{XO=94.3},{XP=82.0},{XQ=1.0},{XR=29.8},{XS=0.5},{XT=78.6},{XU=52.0},{XV=58.6},{XW=48.4},{XX=1.9},{XY=80.8},{XZ=11.5},{XA1=79.4},{XB1=68.2},{XC1=283.0},{XD1=90.3},{XE1=92.4},{XF1=139.0},{XG1=57.5},{XH1=110.0},{XI1=79.7},{XJ1=64.9},{XK1=51.2},{XL1=94.0},{XM1=126.0},{XN1=89.9},{XO1=79.3},{XP1=47.1},{XQ1=40.7},{XR1=34.5},{XS1=29.3},{XT1=33.0},{XU1=23.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
KIPP USA
Description
K0252 - Adjustable Handles ECO internal thread
Bill of material
K0252.3101
Order No.
K0252.3101
K0252.3101
Colour
anthracite grey
Size
3
3
thread
M10
M10
mm
Length
14.5
14.5
mm
diameter
17.0
17.0
mm
diameter
20.4
20.4
mm
diameter
23.9
23.9
mm
Height
40.7
40.7
mm
Height
10.0
10.0
mm
Height
23.1
23.1
mm
Height
58.1
58.1
mm
Height
53.3
53.3
mm
distance
81.1
81.1
mm
Length
93.0
93.0
mm
width
22.0
22.0
mm
No. of teeth
12
Approx. weight
0.0371
0.0371
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245197224
4059245197224
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성