??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KIPP
Description
K0247 - Knurled knobs biopolymer
Bill of material
K0247.10010590
Order No.
Version
Colour
Size
1
thread
Diameter
21 mm
Diameter
14 mm
Diameter
19 mm
height
22 mm
height
8 mm
distance
mm
Length
mm
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models