카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0240.05018412
KIPP USA
Pull Handles
Aluminum Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/aluminum_handles/06962.prj},{NB=K0240.05018412},{A1=184},{B=51},{H=80},{H1=50},{H2=72},{L=170},{L1=200},{T=16},{X=171},{X1=184},{Y=73.0},{Y1=50},{GEW=0.2957},{EAN=4059245129911},{BESTKIPPUSA=K0240.05018412},{FORM=A},{AUSF=mit Schnapprasterung des Griffes in Arbeits- und Ruhestellung},{FARBE=lichtgrau pulverbeschichtet},{TRAG=500},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=für Senkschrauben M4 },{EOL=31.12.2099},{POS=OFFEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K0240 - Recessed handles fold-down
Bill of material
K0240.05018412
Order No.
K0240.05018412
K0240.05018412
Form
A
A
version
handle snaps both into working and resting positions
handle snaps both into working and resting positions
Colour
light grey powder-coated
light grey powder-coated
Position of grip
grip in working position
grip in resting position
grip in working position
grip in resting position
Length
184
184
mm
Length
51
51
mm
height
80
80
mm
height
50
50
mm
height
72
72
mm
Length
170
170
mm
Length
200
200
mm
distance
16
Length
171
171
mm
Length
184
184
mm
height
73.0
73.0
mm
height
50
50
mm
load-bearing capacity
500
N
Approx. weight
0.2957
0.2957
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245129911
4059245129911
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성