카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0160.4140X16
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/two-and_three-spoke_handweels/06273.prj},{NB=K0160.4140X16},{D1=140},{D4=32.000},{D3=36},{L1=19},{L3=39},{B3=5},{BB3=5.000},{T=18.3},{GEW=0.4371},{EAN=4059245067886},{TAB=1},{TAB1=2},{TYP=1.000},{TYP1=1},{TYP2=1},{NDM=8.000},{KDM=6.647},{D2X=16.000},{E=55.000},{R7=12.000},{GR3=26.000},{GR2=45.000},{GR1=4.000},{GL3=9.000},{GE=28.000},{GL1=64.000},{GD5=11.500},{GD4=14.500},{GD1=20.000},{R8=0.160},{R6=4.000},{R5=8.500},{R4=17.000},{R3=3.500},{R2=14.000},{R1=7.000},{L2=19.000},{H2=17.500},{H1=20.000},{C=7.500},{D5=35.000},{B2=13.500},{B1=19.500},{A=17.000},{DD2=16.000},{Z=1},{BESTKIPPUSA=K0160.4140X16},{MATERIAL=Aluminium},{AUSF=drehbarer Ballengriff, Nabe ohne Nut},{D2=16},{REIHE=2},{SPEICHEN=3},{GRIFF1=-},{GRIFF2=Ø20 x M 8 x 67}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 192
HELP_VARIABLE
Company
KIPP USA
Description
K0160 - Handwheels aluminium DIN 950
Bill of material
K0160.4140X16
Order No.
K0160.4140X16
K0160.4140X16
Material
Aluminium
version
with revolving machine handle, hub without slot
with revolving machine handle, hub without slot
diameter
140
140
mm
diameter H7
16
16
mm
Line
2
2
diameter
36
36
mm
width
19
19
mm
width
39
39
mm
width P9
5
5
mm
depth
18.3
18.3
mm
Number of spokes
3
3
Approx. weight
0.4371
0.4371
kg
Fixed Machine Handle to Din 39 Form E
-
-
Revolving Machine Handles to DIN 98 Form E
Ø20 x M 8 x 67
Ø20 x M 8 x 67
Drawings
Drawing views
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245067886
4059245067886
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성