카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0123.106108X20
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06461_2.prj},{NB=K0123.106108X20},{A=40},{A1=47.0},{B=7.0},{D=10.0},{D1=13.0},{D2=14.0},{H=30.5},{H1=10.0},{H2=20.5},{H3=37.0},{H4=40.0},{L=20},{ZZ=16},{GEW=0.0380},{EAN=4059245706808},{TAB=1},{TAB1=1},{TAB2=2},{TAB3=2},{W4=2.120},{NDM=6},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{XA=20.000},{D3=10.500},{C1=0.300},{C2=0.300},{R=138.500},{R1=2.600},{R2=6.140},{R3=9.050},{R4=9.050},{R5=74.000},{R6=8.000},{R8=3.500},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=33.600},{A5=14.800},{A6=8.600},{C3=0.520},{W=8.260},{W1=15.800},{W2=10.000},{R9=30.000},{R10=5.000},{H5=20.000},{H6=17.180},{H7=12.000},{H8=11.000},{H9=2.200},{H10=5.340},{BESTKIPPUSA=K0123.106108X20},{AUSF=Zink},{FARBE=Blank},{GR=1},{X=M 6}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
KIPP USA
Description
K0123 - Clamping lever, die-cast zinc with extended collar with male thread, steel parts stainless steel
Bill of material
K0123.106108X20
Order No.
K0123.106108X20
K0123.106108X20
version
Zink
Colour
Blank
size
1
1
Length
40
40
mm
Length
47.0
47.0
mm
width
7.0
7.0
mm
diameter
10.0
10.0
mm
diameter
13.0
13.0
mm
diameter
14.0
14.0
mm
height
30.5
30.5
mm
height
10.0
10.0
mm
height
20.5
20.5
mm
height
37.0
37.0
mm
height
40.0
40.0
mm
Length
20
20
mm
External thread
M 6
M 6
No. of teeth
16
16
Approx. weight
0.0380
0.0380
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245706808
4059245706808
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성