Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0096.0600
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05870_asmtab.prj},{NB=K0096.0600 (GESCHLOSSEN)},{A=150},{A1=95},{A2=94},{A3=47.5},{A4=52.5},{B=100},{B1=80},{D=9},{D1=14},{H=432},{H1=30},{H2=75},{L=30},{S=25},{F2=6000},{HZ=60},{GEW=4.5600},{EAN=4059245035724},{L1=41},{C1=14},{TYP=1.000},{NDM=8},{A1P=25.000},{A2P=36.500},{A3P=0.000},{B1P=33.400},{D1P=14.000},{L1P=38.000},{DP=5.500},{ROTX=42.113},{ROT1X=84.571},{ROT2X=83.800},{ROT3X=-0.600},{HUB2X=-2.400},{BESTKIPP=K0096.0600},{M=M 8},{R=G 1/8},{F1=5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,},{DRUCK=2-6},{LUFT=0.09 dm³},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{SPANNER=05845-0600},{PPATH=05870_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0096 - Toggle presses for pneumatic operation
Bill of material
K0096.0600
Order No.
K0096.0600
K0096.0600
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
Length
150
150
mm
Length
95
95
mm
Length
94
94
mm
Length
47.5
47.5
mm
Length
52.5
52.5
mm
width
100
100
mm
width
80
80
mm
diameter
9
9
mm
diameter
14
14
mm
height
432
432
mm
height
30
30
mm
height
75
75
mm
Length
30
30
mm
thread
M 8
M 8
stroke
25
25
mm
Anschluss
G 1/8
G 1/8
N
Thrust rod extended / Clamping force F1 N
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N,
N
Holding force
6000
6000
N
operating pressure
2-6
bar
Air consumption per up-and-down stroke
0.09 dm³
0.09 dm³
dm 3
number of strokes per min. at 6 bar
60
60
Approx. weight
4.5600
4.5600
kg
Technical Information
정보
Info
Description
Infotext
RoHS
Yes
Customs tariff number
82057000
EAN-Nr. Kipp
4059245035724
4059245035724
Filter
KIPP,KIPP_USA
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성