카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0086.0350
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05838_asmtab.prj},{NB=K0086.0350_(0)},{OG=185},{F=110},{F2=3500},{F1=1500},{B3=20.5},{C1=9.5},{D1=10},{D2=19.0},{H=106.5},{L=123},{L1=49},{L2=16},{L3=18},{L4=33},{R=97},{C=25},{GEW=0.2635},{EAN=4059245035410},{NDM=6},{NDM1=16},{XA=25.000},{W=1.73570},{W1=170.85216},{BESTKIPPUSA=K0086.0350},{PASSKG=K0100.28},{M=M 6 x 25},{M1=M 16 x 1.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05838_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0086 - Toggle clamps push-pull without mounting bracket
Bill of material
K0086.0350
Order No.
K0086.0350
K0086.0350
position lever
Holding arm closed
Holding arm open
Holding arm closed
Holding arm open
opening angle of handle
185
°
hand force
110
110
N
Holding force
3500
3500
N
Clamping force
1500
1500
N
suitable plastic handle
K0100.28
K0100.28
width
20.5
20.5
mm
height
9.5
9.5
mm
diameter
10
10
mm
diameter
19.0
19.0
mm
height
106.5
106.5
mm
Length
123
123
mm
Length
49
49
mm
Length
16
16
mm
Length
18
18
mm
Length
33
33
mm
thread
M 6 x 25
M 6 x 25
thread 1
M 16 x 1.5
M 16 x 1.5
Radius
97
97
mm
stroke
25
25
mm
Approx. weight
0.2635
0.2635
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
mm
Zolltarifnummer USA
EAN-Nr. Kipp
4059245035410
4059245035410
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성