카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0085.0400
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05837_asmtab.prj},{NB=K0085.04000},{OG=190},{F=150},{F2=4000},{F1=2500},{A1=30},{A2=18.0},{B=30},{B1=64},{B3=38},{C1=30},{D=8.5},{D1=16},{H=160},{L=175},{L1=88},{L2=17.0},{L3=35},{L4=71},{S=5},{R=130},{C=68},{GEW=0.8747},{EAN=4059245035397},{NDM=24.0},{NDM1=10.0},{TYP=2.0},{XA=50},{ROTX=180.00000},{ROTX1=0.00000},{BESTKIPPUSA=K0085.0400},{MATERIAL=Stahl},{PASSKG=K0100.30},{B2=45.0},{M=M 10 x 50},{M1=M 24 x 1.5},{BM=-},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{XPOS='0','Haltearm offen','1','Haltearm geschlossen'},{PPATH=05837_schb.prj},{ZGT=Bei der Ausführung K0085.0400 muss die Konsole in Richtung Schubstange montiert werden.},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0085 - Toggle clamps push-pull with mounting bracket
Bill of material
K0085.0400
Order No.
K0085.0400
K0085.0400
Position
Haltearm offen
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Main
Stahl
Stahl
opening angle of handle
190
°
hand force
150
150
N
Holding force
4000
4000
N
Clamping force
2500
2500
N
suitable plastic handle
K0100.30
K0100.30
Length
30
30
mm
Length
18.0
18.0
mm
Width
30
30
mm
Width
64
64
mm
Width
45.0
45.0
Width
38
38
mm
height
30
30
mm
Diameter
8.5
8.5
mm
Diameter
16
16
mm
height
160
160
mm
Length
175
175
mm
Length
88
88
mm
Length
17.0
17.0
mm
Length
35
35
mm
Length
71
71
mm
Thread
M 10 x 50
M 10 x 50
mm
thread 1
M 24 x 1.5
M 24 x 1.5
Length
5
5
mm
Radius
130
130
mm
Stroke
68
68
mm
Approx. weight
0.8747
0.8747
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245035397
4059245035397
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성