??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0083 - Toggle clamps mini push-pull with mounting bracket
Bill of material
K0083.0050
Order No.
Main
opening angle of handle
190 °
hand force
80 N
Holding force
500 N
Clamping force
500 N
HUB
16 mm
Approx. weight
kg
Technical Information
Information
Info
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models