카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0079.0430
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05820_asmtab.prj},{NB=K0079.0430_GESCHLOSSEN},{OG=155},{F=200},{F1=4000},{F2=7000},{A=51},{A1=32},{B=72},{B1=52.5},{B2=43.5},{B3=78},{B4=59},{B5=50},{D=8.5},{D1=12},{H=49},{L=310},{L1=84},{L2=104},{L3=115},{R=10},{T=27.0},{GEW=1.0130},{EAN=4059245035151},{TYP=3.000},{XA=12.83808},{XB=37.83808},{BESTKIPPUSA=K0079.0430},{MATERIAL=Stahl},{PASSKG=K0100.34},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05820_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0079 - Toggle clamps hook horizontal with catch plate
Bill of material
K0079.0430
Order No.
K0079.0430
K0079.0430
Position
Holding arm closed
Holding arm open
Holding arm closed
Holding arm open
°
Main
Steel
Steel
opening angle of handle
155
°
hand force
200
200
N
pull force
4000
4000
N
suitable plastic handle
K0100.34
K0100.34
Length
51
51
mm
Length
32
32
mm
Width
72
72
mm
Width
52.5
52.5
mm
Width
43.5
43.5
mm
Width
78
78
mm
Width
59
59
mm
Width
50
50
mm
Diameter
8.5
8.5
mm
Diameter
12
12
mm
height
49
49
mm
Length
310
310
mm
Length
84
84
mm
Length
104
104
mm
Clamp travel
115
115
mm
Radius
10
10
mm
depth
27.0
27.0
mm
Approx. weight
1.0130
1.0130
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245035151
4059245035151
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성