??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K0077 - Toggle clamps horizontal heavy-duty with adjustable clamping spindle
Bill of material
K0077.0700
Order No.
K0077.0700
opening angle of holding arm
90 °
opening angle of handle
95 °
hand force
250 N
Holding force
4500 N
Holding force
9000 N
Clamping force
1800 N
Clamping force
3550 N
suitable plastic handle
K0100.32
Approx. weight
1.1150 kg
Technical Information
Information
Info
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245035090
Previews
3D
Dimension
2D
Download CAD models