카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0073.0250
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05790.prj},{NB=K0073.0250 (GESCHLOSSEN)},{OH=95},{OG=80},{F=200},{F1=1500},{F2=3500},{F3=800},{F4=1950},{A=26.0},{A1=42},{A2=8},{A4=2.6},{B=12.0},{B1=6},{B2=23},{B3=6},{C=39},{C1=17.5},{C2=10},{C3=17.5},{D=6.6},{D1=8.3},{E=24},{H=82.0},{L=226},{L1=82},{GEW=0.4676},{EAN=4059245034956},{TYP=1.000},{XA=79.00},{XB=15.00},{BESTKIPPUSA=K0073.0250},{PASSKG=K0100.28},{M=M 8 x 60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0073 - Toggle clamps horizontal with straight foot and full holding arm
Bill of material
K0073.0250
Order No.
K0073.0250
K0073.0250
opening angle of holding arm
95
95
°
opening angle of handle
80
80
°
hand force
200
200
N
Holding force
1500
1500
N
Holding force
3500
3500
N
Clamping force
800
800
N
Clamping force
1950
1950
N
suitable plastic handle
K0100.28
K0100.28
Length
26.0
26.0
mm
Length
42
42
mm
Length
8
8
mm
Length
2.6
2.6
mm
width
12.0
12.0
mm
width
6
6
mm
width
23
23
mm
width
6
6
mm
height
39
39
mm
height
17.5
17.5
mm
height
10
mm
height
17.5
17.5
mm
diameter
6.6
6.6
mm
diameter
8.3
8.3
mm
Length
24
24
mm
height
82.0
82.0
mm
Length
226
226
mm
Length
82
82
mm
clamping spindles
M 8 x 60
M 8 x 60
Approx. weight
0.4676
0.4676
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245034956
4059245034956
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성