Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0066.0700
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05400_asmtab.prj},{NB=K0066.07000},{OH=180},{OG=120},{F=340},{F1=6000},{F3=1400},{A=25},{A1=45},{A2=10},{A3=25},{B=50},{B1=68.0},{B3=10},{C=45},{C1=30},{D=8.3},{H=215},{L=124},{L1=50},{L2=20},{S=5},{GEW=1.2810},{EAN=4059245034789},{NDM=12},{XA=0},{XB=7},{XC=30},{XD=6},{XE=6},{XF=29},{XG=19},{XH=6},{XI=40},{XJ=6},{XK=0.40970},{XL=121.11887},{BESTKIPP=K0066.0700},{M=M 12 x 100},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{ZGT=Nachstellbare Haltearmführung},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0066 - Vertical, quick-acting clamps, heavy model
Bill of material
K0066.0700
Order No.
K0066.0700
K0066.0700
Position
closed
open
closed
open
opening angle of holding arm
180
180
°
opening angle of handle
120
120
°
hand force
340
340
N
Holding force
6000
6000
N
Clamping force
1400
1400
N
Length
25
25
mm
Length
45
45
mm
Length
10
10
mm
Length
25
25
mm
width
50
50
mm
width
68.0
68.0
mm
width
10
10
mm
height
45
45
mm
height
30
30
mm
diameter
8.3
8.3
mm
height
215
215
mm
Length
124
124
mm
Length
50
50
mm
Length
20
20
mm
clamping spindles
M 12 x 100
M 12 x 100
Length
5
5
mm
Approx. weight
1.2810
1.2810
kg
Technical Information
정보
Info
Description
정보
Infotext
RoHS
Yes
Customs tariff number
82057000
EAN-Nr. Kipp
4059245034789
4059245034789
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성