Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0032.08
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping eccentric, eccentric clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spannexzenter_exzenterspanner/04445.prj},{NB=K0032.08},{BESTKIPP=K0032.08},{PASS=M 8},{L=63.5},{L1=28.3},{L2=13.5},{L3=7.9},{B=19.0},{B1=8.4},{B2=13.4},{H1=19.0},{H2=11.684 +0/-0,013},{H2X=11.684},{H3=6.6},{AUSF=geschlossen},{GEW=0.1056},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245032181},{FILTER=KIPP,NORELEM,KIPP_USA},{VERS=1.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0032 - Riser stops
Bill of material
K0032.08
Order No.
K0032.08
K0032.08
matching fastening screw
M 8
M 8
Length
63.5
63.5
mm
Length
28.3
28.3
mm
Length
13.5
13.5
mm
Length
7.9
7.9
mm
width
19.0
19.0
mm
width
8.4
8.4
mm
width
13.4
13.4
mm
height
19.0
19.0
mm
height
11.684 +0/-0,013
11.684 +0/-0,013
height
6.6
6.6
mm
version: oblong hole
closed
closed
Approx. weight
0.1056
0.1056
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245032181
4059245032181
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성