??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0022 - Fixture clamps machinable
Bill of material
K0022.10
Order No.
K0022.10
u
distance
10.2
u
mm
thread
M 10
u
diameter
31.2
u
mm
diameter min.
17.2
u
mm
height
8.9
u
mm
Length
18.0
u
mm
width across flats
7
u
mm
Clamp travel
1.52
u
mm
Clamping force
8.9
u
kN
Approx. weight
0.171
u
kg
Description
Information
Infotext
EAN-Number KIPP
4059245031733
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models