??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
KIPP USA
Description
K0015 - Hook camps with collar
Bill of material
K0015.12060
Order No.
K0015.12060
u
diameter
32
u
mm
thread
M 12
u
Clamping range
mm
Enter value for H
Clamping range
mm
cm
inch
ft
height of hexagon
10
u
mm
height
29
u
mm
height of bolt head
11
u
mm
height
12
u
mm
height
30
u
mm
width of cone point
18
u
mm
width
40
u
mm
Radius of cone point
60
u
mm
Width across flats
36
u
mm
tightening torque
45
u
max. Nm
Clamping force
11.7
u
kN
Approx. weight
0.525
u
kg
Description
Information
Infotext
EAN-Number KIPP
4059245031160
u
ROHS
Yes
Zolltarifnummer USA
84662080
Previews
3D
Dimension
2D
Download CAD models