카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0005.05111A1X50
KIPP USA
Adjustable Handles
Cam Levers
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/com_levers/04232_inch_asmtab.prj},{NB=K0005.05111A1X50},{GR=0},{L=50},{D1=15.4},{D2=8},{B=18.0},{B1=13.0},{H=11.2},{H1=17.0},{A=52.3},{A1=59.1},{S=1.0},{F=2.5},{HANDKRAFT=100},{GEW=0.0264},{EAN=4059245360383},{TYP2=4.000},{TYP=1},{TYP1=1},{NDM=5.000},{KDM=4.917},{BESTKIPPUSA=K0005.05111A1X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=10-32},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,NORELEM,},{TAB=1},{PPATH=04232_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 164
HELP_VARIABLE
Company
KIPP USA
Description
K0005 - Cam Levers with internal and external thread
Bill of material
K0005.05111A1X50
Order No.
K0005.05111A1X50
K0005.05111A1X50
Colour
schwarz
schwarz
size
0
0
Main
Edelstahl
Edelstahl
version
Außengewinde
Außengewinde
Length
50
50
mm
thread
10-32
10-32
diameter
15.4
15.4
mm
diameter
8
8
mm
width
18.0
18.0
mm
width
13.0
13.0
mm
height
11.2
11.2
mm
height
17.0
17.0
mm
Length ±1
52.3
52.3
mm
Length
59.1
59.1
mm
stroke
1.0
1.0
mm
Clamping force ca.
2.5
2.5
kN
hand force
100
100
N
Approx. weight
0.0264
0.0264
kg
Description
정보
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245360383
4059245360383
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성