??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBK
Description
K_T12 - Digital Torque Transducer
Bill of material
K-T12-S100Q-S-L-DF1-C-N-N-N-N
Order code
K-T12-S100Q-S-L-DF1-C-N-N-N-N
Type
T12
Nominal force
100 N·m
Partserver selection
K-T12
Measuring range
Accuracy
Nominal (rated) speed
Electrical configuration
Bus connection
Rot. speed measuring system
Protection against contact
With mounted coupling
Customer specific modification
no customer modifcations
without / with Metal-free space
B1
22 mm
B2
60 mm
B3
18 mm
B4
4 mm
B5
4 mm
B6
47.15 mm
B7
30 mm
C
2 mm
D1
14 mm
Fair level (center of the installation site)
32 mm
Thread
M8
ØDA
115.5 mm
ØDB
84 mm
ØDC
99 mm
ØDF
101 mm
ØDG
110 mm
ØDK
14 mm
ØDS C12
8.2 mm
ØDZ
131 mm
ØDZA g5
57 mm
ØDZI H6
57 mm
B
89.5 mm
ØD
122 mm
H1
260 mm
H2
194.5 mm
ØDF1
- mm
ØDK1 j6
- mm
ØDA1
- mm
ØDZM g6
- mm
ØDM
- mm
ØDG1
- mm
BGES
- mm
BB3
- mm
BB5
- mm
BB6
- mm
BB7
- mm
Thread
-
ALPHA
- °
Beta
- °
Previews
3D
Dimension
2D
Download CAD models