??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBK
Description
K_T10FS - Torque measuring flange
Bill of material
K-T10FS-100Q-L-KF1-S-0-V0-N
Order code
K-T10FS-100Q-L-KF1-S-0-V0-N
Type
T10FS
Nenndrehmoment
100 N·m
Partserver Auswahl
K-T10FS
Measuring range
Nominal (rated) speed
Electrical configuration
Accuracy
Rot. speed measuring system
Anschlusskabel
Zubehör
Ohne Zubehör
ohne / mit Metallfreier Raum
B1
17.5 mm
B2
60 mm
B3
18 mm
B4 +0.4
2.0 mm
B5
4 mm
B6
46.3 mm
B7
13.7 mm
B8
47.2 mm
B9
47.2 mm
XS
30 mm
Thread
M8
ØDA
119 mm
ØDB
84.0 mm
ØDC
99 mm
ØDF
101 mm
ØDG
110 mm
ØDK
14 mm
ØDS C12
8.2 mm
ØDZ
131.0 mm
ØDZA g5
57 mm
ØDZI H6
57 mm
B
17.5 mm
ØD1
125 mm
ØD
155 mm
H1
235 mm
H2
239 mm
H3
253 mm
H
157.5 mm
HH
0.0 mm
L
0.0 mm
Previews
3D
Dimension
2D
Download CAD models