??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBK
Description
K_T10FH - Torque measuring flange
Bill of material
K-T10FH-100R-N-PNJ-S-0-S
Order code
K-T10FH-100R-N-PNJ-S-0-S
Type
T10FH
Nenndrehmoment
100 kN·m
Partserver Auswahl
K-T10FH
Measuring range
Nominal (rated) speed
Electrical configuration
Accuracy
Rot. speed measuring system
Customer specific modification
No customer-specific modification
ohne / mit Metallfreier Raum
H
0 mm
H1
0 mm
H2
0 mm
H3
0 mm
B
184 mm
B1
120 mm
B2
32 mm
ØD
30.5 mm
ØDA
0 mm
ØDB
395 mm
ØDC
450 mm
ØDZA h6
260 mm
ØDZI H7
260 mm
K
0.00 mm
L
0.0 mm
M
0.0 mm
XS
71 mm
Alpha
22.5° , 16x22.5°=360°
Thread
M30
KK
74.25 mm
Metallfreier Raum
20 mm
Previews
3D
Dimension
2D
Download CAD models