??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBK
Description
K_T10F - Torque Flange
Bill of material
K-T10F-050Q-KF1-S-0-V0-N
Order code
K-T10F-050Q-KF1-S-0-V0-N
Type
T10F
Nominal force
50N·m
Partserver selection
K-T10F
Measuring range
Electrical configuration
Linearitätsabweichung einschließlich Hysterese
Rot. speed measuring system
Lead torque
Montierte Kupplungen MODULFLEX®
ohne / mit Metallfreier Raum
B1
15.5 mm
B11
17.5 mm
B2
25.0 mm
B22
31.5 mm
B3
7.5 mm
B4
29.5 mm
ØDA
117 mm
ØDB
87 mm
ØDF
100 mm
ØDL
11 mm
ØDZ
131 mm
ØDZA g5
75 mm
ØDZI H6
75 mm
ØDS
6.4 mm
Thread
M6
XS
13.0 mm
B
17.5 mm
ØD1
125 mm
ØD
155 mm
H1
235 mm
H2
239 mm
H3
253 mm
H
157.5 mm
I
31.5 mm
Metallfreier Raum
20
Metallfreier Raum
29.5
Previews
3D
Dimension
2D
Download CAD models