??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TASI Flow
Description
K & T Series Analyzer - Hydraulic System Test Analyzers
Bill of material
K3A6HA01
Part No.
K3A6HA01
Product Series
Hydraulic Analyzers Style K & T
Meter Style - Maximum operating temperature
Port / Line Size Range
Inch
Material - Maximum Pressure Rating
Fluid Media
Oil at 0.873 specific gravity
Optional Flow Directions
Porting / Thread Type (All female)
Flow Ranges (Dual)
Dim A
9.75 (247.65) INCH [mm]
Dim B
3.44 (87.38) INCH [mm]
Dim C
3.98 (101.09) INCH [mm]
Previews
3D
Dimension
2D
Download CAD models