??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBK
Description
K_RSCC options - Load cell
Bill of material
K-RSCC-N-C3-50-N
Order No.
K-RSCC-N-C3-50-N
Type
K-RSCC
Max. capacity in kg/t
50kg
Drawing No.
B3021-2.0
Partserver choice
K-RSCC
Construction form
Standard
Class of accuracy
C3 (OIML)
Max. capacity in kg/t
Adapter for cable protection system
A
62.0 mm
B
50.8 mm
C
25.4 mm
D
31.0 mm
E
24.0 mm
Thread
M8
G
- mm
H
- mm
I
- mm
Hmin
109 mm
Hmax
118 mm
Emin
4 mm
Emax
8 mm
Previews
3D
Dimension
2D
Download CAD models