您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
K 1A-50-25-M
Univer
Cylinders
Cylinders Ø32÷200 mm
Powered by
CAD模型選擇
{univer/cylinders/k/k_a_asy.prj},{NB=K 1A-50-25-Mz--(0)},{CIL=50},{A=20},{AM=32},{B=40},{BG=16},{DDNDR=8.000},{DDKDR=6.647},{E=67},{EENDR=13.157},{EEKDR=11.445},{I2=26},{L=175},{KKNDR=16.000},{KKKDR=14.160},{M=6.0},{PL=18.0},{SW=17},{TG=46.5},{VD=6},{VA=4},{WH=37},{ZM=180},{SWX=13.000},{U=18.000},{UD=12.640},{URV=2.000},{URM=1.000},{UX=20.500},{URX=10.250},{RW1=0.500},{RW2=1.000},{DCIL=56.000},{DSTANGE=0.000},{KFR=6.750},{KFD=29.500},{PLL=30.500},{PLD=22.000},{PLSW=12.000},{BK=1.250},{B2=38.000},{ML=12.000},{MD=13.000},{MR=1.000},{ML1=6.400},{YL=6.000},{YH=10.500},{YR1=4.000},{YR2=3.250},{SWS=21.000},{S=4},{SWSTNDR=16.662},{SWSTKDR=14.950},{SX=5.850},{SR=K},{O=M},{DD=M 8},{EE=G 1/4},{KK=M 16x1.5},{T=1},{HUB=25},{HUBST=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Univer
Description
K-A - Tandem cylinder
Bill of material
K 1A-50-25-M
Series
K
Ø
50
50
mm
Typ
1A Double force for forward movement stainless steel rod
1D Double force for reverse movement stainless steel rod
2A Double force for forward movement chromium-plated rod
2D Double force for reverse movement chromium-plated rod
1A Double force for forward movement stainless steel rod
1D Double force for reverse movement stainless steel rod
2A Double force for forward movement chromium-plated rod
2D Double force for reverse movement chromium-plated rod
Stroke
25
50
75
80
100
125
150
160
175
200
250
300
320
350
400
450
500
25
50
75
80
100
125
150
160
175
200
250
300
320
350
400
450
500
mm
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
確定
Option
M
A
20
20
mm
AM
32
32
mm
e11
40
40
mm
BG
16
16
mm
DD
M 8
M 8
E
67
67
mm
EE
G 1/4
G 1/4
I2
26
26
mm
L
175
175
mm
KK
M 16x1.5
M 16x1.5
M
6.0
6.0
mm
PL
18.0
18.0
mm
SW
17
17
mm
TG
46.5
46.5
mm
VD
6
6
mm
VA
4
4
mm
WH
37
37
mm
S
4
4
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型